HUBBELL CANADA
Image of NVGA Marine Wiring Products, Replacement Guard for NVX and NVA15GHGA

Marine Wiring Products, Replacement Guard for NVX and NVA15GHGA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NVGA

Marine Wiring Products, Replacement Guard for NVX and NVA15GHGA

Replacement Guard for NVX and NVA15GHGA

Standard Product

General

Application

Marine Lighting

Catalog Number

NVGA

Color

EU RoHS Indicator

Yes

Item Type

Lamp Included

No

Material

Non-Metallic

Style

Vapor Tight

UPC

783585357379

Dimensions

Dimensions

10.4 in x 5.1 in x 5.4 in

Height

5.4 in

Length

10.4 in

Width

5.1 in

Electrical Ratings

Wattage

150 Max

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

5