HUBBELL CANADA
Image of MBX-8 MBX-8 - MB Series - Aluminum Ceiling Mounting Bracket - Hub Size M20

MBX-8 - MB Series - Aluminum Ceiling Mounting Bracket - Hub Size M20

Brand: Killark

Catalog ID: MBX-8

MB Series - Aluminum Ceiling Mounting Bracket - Hub Size M20

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBX-8

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

UPC

783936010991

Dimensions

Hub Size

M20

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1