HUBBELL CANADA
Image of MC2X0 MC2X0 - MC2X Series - Aluminum Cable Connector 4" NPT Resin Barrier

MC2X0 - MC2X Series - Aluminum Cable Connector 4" NPT Resin Barrier

Brand: Killark

Catalog ID: MC2X0

MC2X Series - Aluminum Cable Connector 4" NPT Resin Barrier

  • Red anodized back-nut with hand grip tightening mechanism for ease of installation
  • 360° stainless steel reusable ground spring
  • Allows for Hawke Express & CELOX 's self-mixing two part epoxy resin for fast curing barrier seal to reduce cable installation time
  • Patent pending damming solution for superior barrier seal
  • Copper-free aluminum construction for harsh and corrosive atmospheres
  • New design allows for Type 3, 4X, 6 ratings along with IP66 and IPx8 protection
  • For use with armored and unarmored cable types
  • Traditional hand-mix putty epoxy comes standard

La nouvelle série MC2X est conçue exclusivement pour les câbles soudés armés ou non armés, à gaine interverrouillée et ondulée en continu, et sert de barrière pour les emplacements dangereux. Cette série offre maintenant un composé de résine Hawke Express et CELOX simple d'utilisation pour la fabrication de la gaine.

General

Catalog Number

MC2X0

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MC2X

Type

UPC

783936179780

Dimensions

Hub Size

4"

Conductor Related

Cable Range

3.46 - 4.07 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer