HUBBELL CANADA
MC2X7 - MC2X Series - Aluminum Cable Connector 2-1/2" NPT Resin Barrier
Image of MC2X7 MC2X7 - MC2X Series - Aluminum Cable Connector 2-1/2" NPT Resin Barrier

MC2X7 - MC2X Series - Aluminum Cable Connector 2-1/2" NPT Resin Barrier

Brand: Killark

Catalog ID: MC2X7

MC2X Series - Aluminum Cable Connector 2-1/2" NPT Resin Barrier

  • Red anodized back-nut with hand grip tightening mechanism for ease of installation
  • 360° stainless steel reusable ground spring
  • Allows for Hawke Express & CELOX 's self-mixing two part epoxy resin for fast curing barrier seal to reduce cable installation time
  • Patent pending damming solution for superior barrier seal
  • Copper-free aluminum construction for harsh and corrosive atmospheres
  • New design allows for Type 3, 4X, 6 ratings along with IP66 and IPx8 protection
  • For use with armored and unarmored cable types
  • Traditional hand-mix putty epoxy comes standard

La nouvelle série MC2X est conçue exclusivement pour les câbles soudés armés ou non armés, à gaine interverrouillée et ondulée en continu, et sert de barrière pour les emplacements dangereux. Cette série offre maintenant un composé de résine Hawke Express et CELOX simple à utiliser pour préparer les câbles à l'utilisation.

General

Catalog Number

MC2X7

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MC2X Series

Type

UPC

783936179834

Dimensions

Hub Size

2-1/2"

Conductor Related

Cable Range

1.93 - 2.51 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer