HUBBELL CANADA
Image of MC3 MC3 - MC Series - Aluminum Cable Connector 1" NPT

MC3 - MC Series - Aluminum Cable Connector 1" NPT

Brand: Killark

Catalog ID: MC3

MC Series - Aluminum Cable Connector 1" NPT

  • 360° armor grounding spring is reusable
  • Copper free aluminum construction for harsh, corrosive and certain hazardous locations
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Robust threads and world class seal enables easy installation with minimal torque required

MC aluminum cable connector series is designed for use with jacketed interlocked, continuously corrugated and welded armor cable. This series is for use where it is essential to provide positive grounding to the cable and for a type 3, 4 connections.

General

Application

Catalog Number

MC3

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MC

Temperature Rating

-50°C to +60°C

Type

UPC

783936960616

Dimensions

Dimensions

4 in x 2 in x 3 in

Gross Weight with Packaging

0.44

Height

3 in

Hub Size

1"

Length

4 in

Width

2 in

Conductor Related

Cable Range

.97 - 1.31 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Temperature Rating

-50°C to +60°C