
Brand: Killark
Catalog ID: MC4
360° armor grounding spring is reuseable. Robust threads and world class seal enables easy installation with minimal torque required. Design meets and exceeds third party requirements for cable retention. Provides sealing back nut plus inner O-ring seal to prevent moisture ingress to the cable armor and enclosure. Copper-free aluminum construction for hostile, corrosive, and certain hazardous locations.
Application
Designed for use with jacketed interlocked, continuously corrugated and welded armor cable. Install where it is essential to provide positive grounding to the cable and for a Type 3, 4 connection.
Catalog Number
MC4
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
MC
Temperature Rating
-50°C to +60°C
Type
Cable Gland
UPC
783936960623
Dimensions
4 in x 3 in x 3 in
Gross Weight with Packaging
0.44
Height
3 in
Hub Size
1-1/4"
Length
4 in
Width
3 in
Cable Range
1.23 - 1.56 in
EU RoHS Indicator
Contact Manufacturer
Temperature Rating
-50°C to +60°C