
Brand: TradeSelect
Catalog ID: MCP86B
Breaker
Application
Used to provide convenience power to users at a desk or work station
Catalog Number
MCP86B
Material
Aluminum
Number of Receptacles
4
Receptacle Type
Duplex
Type
Power bar
UPC
805035008096
Dimensions
18.5 in x 2.08 in x 2.13 in
Height
2.13 in
Length
18.5 in
Width
2.08 in
Amperage Rating
15 A
Frequency Rating
60 Hz
Voltage Rating
125 V
Industry Standard(s)
CSA Certified
Number of Receptacles
4