HUBBELL CANADA
Image of WC050K01 Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 50kVA

Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 50kVA

Brand: Acme Electric

Catalog ID: WC050K01

Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 50kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC050K01

Construction

kVA

50

Mounting Type

Floor

Primary Voltage

2400

Product Category

Medium Voltage Transformer

Secondary Voltage

120/240 V

UPC

047503096864

Winding Material

AL

Dimensions

Depth

21.8 in

Height

40.5 in

Weight

600 lb

Width

31.5 in

Electrical Ratings

Efficiency

98.60%

Frequency Rating

60 Hz

kVA

50

Primary Voltage

2400 V

Primary Voltage

2400

Secondary Voltage

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562