HUBBELL CANADA
Image of WC250K02 Medium Voltage Transformer - Single Phase, 2400 - 600V, 250kVA

Medium Voltage Transformer - Single Phase, 2400 - 600V, 250kVA

Brand: Acme Electric

Catalog ID: WC250K02

Medium Voltage Transformer - Single Phase, 2400 - 600V, 250kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC250K02

Construction

kVA

250

Mounting Type

Floor

Primary Voltage

2400

Product Category

Medium Voltage Transformer

Secondary Voltage

240/480 V

UPC

047503097243

Winding Material

AL

Dimensions

Depth

32 in

Height

40.8 in

Weight

2030 lb

Width

50.5 in

Electrical Ratings

Efficiency

99.07%

Frequency Rating

60 Hz

kVA

250

Primary Voltage

2400 V

Primary Voltage

2400

Secondary Voltage

240/480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562