HUBBELL CANADA
Image of WC333K03 Medium Voltage Transformer - Single Phase, 2400 - 600V, 333kVA

Medium Voltage Transformer - Single Phase, 2400 - 600V, 333kVA

Brand: Acme Electric

Catalog ID: WC333K03

Medium Voltage Transformer - Single Phase, 2400 - 600V, 333kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC333K03

Construction

kVA

333

Mounting Type

Floor

Primary Voltage

2400

Product Category

Medium Voltage Transformer

Secondary Voltage

600 V

UPC

047503097335

Winding Material

AL

Dimensions

Depth

44 in

Height

80 in

Weight

2520 lb

Width

64 in

Electrical Ratings

Efficiency

99.14%

Frequency Rating

60 Hz

kVA

333

Primary Voltage

2400 V

Primary Voltage

2400

Secondary Voltage

600 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562