HUBBELL CANADA
Image of WC075K02 Medium Voltage Transformer - Single Phase, 2400 - 600V, 75kVA

Medium Voltage Transformer - Single Phase, 2400 - 600V, 75kVA

OR

Brand: Acme Electric

Catalog ID: WC075K02

Medium Voltage Transformer - Single Phase, 2400 - 600V, 75kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC075K02

Construction

kVA

75

Mounting Type

Floor

Primary Voltage

2400

Product Category

Medium Voltage Transformer

Secondary Voltage

240/480 V

UPC

047503096970

Winding Material

AL

Dimensions

Depth

21.8 in

Height

40.5 in

Weight

840 lb

Width

31.5 in

Electrical Ratings

Efficiency

98.73%

Frequency Rating

60 Hz

kVA

75

Primary Voltage

2400 V

Primary Voltage

2400

Secondary Voltage

240/480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562