HUBBELL CANADA
Image of WC167K04 Medium Voltage Transformer - Single Phase, 4160 - 120/240V, 167kVA

Medium Voltage Transformer - Single Phase, 4160 - 120/240V, 167kVA

Brand: Acme Electric

Catalog ID: WC167K04

Medium Voltage Transformer - Single Phase, 4160 - 120/240V, 167kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC167K04

Construction

kVA

167

Mounting Type

Floor

Primary Voltage

4160

Product Category

Medium Voltage Transformer

Secondary Voltage

120/240 V

UPC

047503097175

Winding Material

AL

Dimensions

Depth

32 in

Height

66 in

Weight

1670 lb

Width

50.5 in

Electrical Ratings

Efficiency

98.96%

Frequency Rating

60 Hz

kVA

167

Primary Voltage

4160 V

Primary Voltage

4160

Secondary Voltage

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562