HUBBELL CANADA
Image of WC037K07 Medium Voltage Transformer - Single Phase, 4800 - 120/240V, 37.5kVA

Medium Voltage Transformer - Single Phase, 4800 - 120/240V, 37.5kVA

Brand: Acme Electric

Catalog ID: WC037K07

Medium Voltage Transformer - Single Phase, 4800 - 120/240V, 37.5kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC037K07

Construction

kVA

37.5

Mounting Type

Floor

Primary Voltage

4800

Product Category

Medium Voltage Transformer

Secondary Voltage

120/240 V

UPC

047503096833

Winding Material

AL

Dimensions

Depth

20 in

Height

38.5 in

Weight

560 lb

Width

28.5 in

Electrical Ratings

Efficiency

98.30%

Frequency Rating

60 Hz

kVA

37.5

Primary Voltage

4800 V

Primary Voltage

4800

Secondary Voltage

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562