HUBBELL CANADA
Image of WC100K08 Medium Voltage Transformer - Single Phase, 4800 - 240/480V, 100kVA

Medium Voltage Transformer - Single Phase, 4800 - 240/480V, 100kVA

Brand: Acme Electric

Catalog ID: WC100K08

Medium Voltage Transformer - Single Phase, 4800 - 240/480V, 100kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC100K08

Construction

kVA

100

Mounting Type

Floor

Primary Voltage

4800

Product Category

Medium Voltage Transformer

Secondary Voltage

240/480 V

UPC

047503097120

Winding Material

AL

Dimensions

Depth

26.5 in

Height

51.5 in

Weight

1150 lb

Width

40.5 in

Electrical Ratings

Efficiency

98.67%

Frequency Rating

60 Hz

kVA

100

Primary Voltage

4800 V

Primary Voltage

4800

Secondary Voltage

240/480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562