HUBBELL CANADA
Image of WI015M11 Medium Voltage Transformer - Three Phase, 2400Δ - 240ΔV, 1500kVA

Medium Voltage Transformer - Three Phase, 2400Δ - 240ΔV, 1500kVA

Brand: Acme Electric

Catalog ID: WI015M11

Medium Voltage Transformer - Three Phase, 2400Δ - 240ΔV, 1500kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI015M11

Construction

kVA

1500

Mounting Type

Floor

Primary Voltage

2400Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

240D V

UPC

047503099490

Winding Material

AL

Dimensions

Depth

50 in

Height

90 in

Weight

7900 lb

Width

90 in

Electrical Ratings

Efficiency

99.37%

Frequency Rating

60 Hz

kVA

1500

Primary Voltage

2400D V

Primary Voltage

2400Δ

Secondary Voltage

240D V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562