HUBBELL CANADA
Image of WI112K12 Medium Voltage Transformer - Three Phase, 2400Δ - 480ΔV, 112.5kVA

Medium Voltage Transformer - Three Phase, 2400Δ - 480ΔV, 112.5kVA

Brand: Acme Electric

Catalog ID: WI112K12

Medium Voltage Transformer - Three Phase, 2400Δ - 480ΔV, 112.5kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI112K12

Construction

kVA

112.5

Mounting Type

Floor

Primary Voltage

2400Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

480D V

UPC

047503098240

Winding Material

AL

Dimensions

Depth

21.8 in

Height

40.5 in

Weight

940 lb

Width

36.5 in

Electrical Ratings

Efficiency

98.52%

Frequency Rating

60 Hz

kVA

112.5

Primary Voltage

2400D V

Primary Voltage

2400Δ

Secondary Voltage

480D V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562