HUBBELL CANADA
Image of WI150K14 Medium Voltage Transformer - Three Phase, 2400Δ - 600ΔV, 150kVA

Medium Voltage Transformer - Three Phase, 2400Δ - 600ΔV, 150kVA

Brand: Acme Electric

Catalog ID: WI150K14

Medium Voltage Transformer - Three Phase, 2400Δ - 600ΔV, 150kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI150K14

Construction

kVA

150

Mounting Type

Floor

Primary Voltage

2400Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

600D V

UPC

047503098448

Winding Material

AL

Dimensions

Depth

26.5 in

Height

51.5 in

Weight

1290 lb

Width

40.5 in

Electrical Ratings

Efficiency

98.65%

Frequency Rating

60 Hz

kVA

150

Primary Voltage

2400D V

Primary Voltage

2400Δ

Secondary Voltage

600D V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562