HUBBELL CANADA
Image of WI045K22 Medium Voltage Transformer - Three Phase, 4800Δ - 208Y//120V, 45kVA

Medium Voltage Transformer - Three Phase, 4800Δ - 208Y//120V, 45kVA

Brand: Acme Electric

Catalog ID: WI045K22

Medium Voltage Transformer - Three Phase, 4800Δ - 208Y//120V, 45kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI045K22

Construction

kVA

45

Mounting Type

Floor

Primary Voltage

4800Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

208Y/120 V

UPC

047503097984

Winding Material

AL

Dimensions

Depth

21.8 in

Height

40.5 in

Weight

580 lb

Width

31.5 in

Electrical Ratings

Efficiency

97.86%

Frequency Rating

60 Hz

kVA

45

Primary Voltage

4800D V

Primary Voltage

4800Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562