HUBBELL CANADA
Image of ATS-03373 Meraki and Ruckus Adapter Plate for ATS-APMNT-Corner and FLUSH

Meraki and Ruckus Adapter Plate for ATS-APMNT-Corner and FLUSH

Brand: AccelTex Solutions

Catalog ID: ATS-03373

ATS-03373 (former catalog number ATS-MNTPLT-MKRKADP1). The AccelTex ATS-MNTPLT-MKRKADP1 adapter plate can be used to mount a Ruckus or Meraki access point (AP) to the ATS-APMNT-CORNER or ATS-APMNT-FLUSH mounts. This adapter plate includes fasteners to install on the corner or flush mount. The adapter plate includes pre-definined mount keyholes for easy installation.

  • Easy installation of the AP using pre-defined mount keyholes
  • Can be used on both the corner and flush mounts

General

Application

Indoor

Catalog Number

ATS-03373

Color

White

Compatibility

  • Cisco MR76
  • Cisco MR86

Material

Steel

UPC

662620440804

Dimensions

Dimensions

6.6 in x 4.9 in x 0.06 in

Height

0.06 in

Length

6.6 in

Width

4.9 in

Operational

Compatibility

  • Cisco MR76
  • Cisco MR86