HUBBELL CANADA
Image of HBL24GB306GY Metal PlugTrak, 20A 125V, 1 Circuit, 6 Receptacle, 3' Length, Gray

Metal PlugTrak, 20A 125V, 1 Circuit, 6 Receptacle, 3' Length, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24GB306GY

Metal PlugTrak, 20A 125V, 1 Circuit, 6 Receptacle, 3' Length, Gray

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBL24GB306GY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Receptacles

6

Specifications

  • Number of Receptacles - 6 Singles
  • PlugTrak Amperage - 20A
  • PlugTrak Length - 3 Foot
  • Receptacle Face - Thermoplastic
  • Spacing - 6 Inch OC
  • Wiring Type - Hard Wired

Style

Standard

Type

UPC

783585214849

Dimensions

Length

3 ft

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Receptacles

6

Logistics

Carton Quantity

2