HUBBELL CANADA
Image of HBL20C215GY Metal PlugTrak, 40", 15A 6 Receptacle, 6' Cord and Plug, Gray

Metal PlugTrak, 40", 15A 6 Receptacle, 6' Cord and Plug, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20C215GY

Metal PlugTrak, 40", 15A 6 Receptacle, 6' Cord and Plug, Gray

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBL20C215GY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Receptacles

6

Specifications

  • Number of Receptacles - 6 Receptacles
  • PlugTrak Amperage - 15A
  • PlugTrak Length - 40 Inch
  • Receptacle Face - Thermoplastic
  • Spacing - 6 Foot Cord Length
  • Wiring Type - Portable

Style

Portable

Type

UPC

783585214481

Dimensions

Length

40 in

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Receptacles

6

Logistics

Carton Quantity

2