HUBBELL CANADA
Image of HBLALU2000B5 Metal Raceway, 1 Channel Base, 5', HBLALU2000 Series

Metal Raceway, 1 Channel Base, 5', HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2000B5

Metal Raceway 1 Channel Base, 5', HBLALU2000 Series

  • Satin anodized finish
  • Resists oxidation, corrosion and fading
  • Can be installed as recessed or surface mounted

General

Catalog Number

HBLALU2000B5

Color

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Length - 5 ft. (1.5m)
  • Material - Anodized Aluminum

Style

Single Channel

Type

UPC

783585110547

Dimensions

Length

5 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

60