HUBBELL CANADA
Image of HBL2048IV Metal Raceway, 1-Gang Device Box, HBL2000 Series, Ivory

Metal Raceway, 1-Gang Device Box, HBL2000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2048IV

Metal Raceway, 1-Gang Device Box, HBL2000 Series, Ivory

  • Rounded corners eliminate sharp edges
  • One seam construction provides “clean” look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

General

Catalog Number

HBL2048IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

1-Gang

Specifications

  • Material - Galvanized Steel
  • Style - 1-Gang

Style

Deep

Type

UPC

783585214436

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Pallet Quantity

2340