HUBBELL CANADA
Image of HBL6750C195GY Metal Raceway, 19.50" Cover, HBL6750 Series, Gray
Image of HBL6750C195GY Metal Raceway, 19.50" Cover, HBL6750 Series, Gray
Discontinued

Metal Raceway, 19.50" Cover, HBL6750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6750C195GY

Metal Raceway, 19.50" Cover, HBL6750 Series, Gray

  • Low profile raceway provides a less conspicuous profile
  • HBL6750 Series offers maximum capacity in a low profile raceway
  • HBL6750, two channel version, features industry leading capacity

General

Catalog Number

HBL6750C195GY

Color

Gray

Item Type

HBL6750 Series

Material

Steel

Product Family

HBL6750 Series

Specifications

  • Channel Area - 13.77 (sq. in.)
  • Length - 19.5 Inch
  • Material - Galvanized Steel

Style

Precut

Type

Cover Only

UPC

783585218274

Dimensions

Length

19 in

Weight

1.8 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10