HUBBELL CANADA
Image of HBL3000CEIV Metal Raceway, 5' Cover, HBL3000 Series, Ivory

Metal Raceway, 5' Cover, HBL3000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3000CEIV

Metal Raceway, 5' Cover, HBL3000 Series, Ivory

  • Easily mounts on walls or bench tops
  • Full line of large, single channel, two piece metal raceway
  • Large single channel base for power or datacom cables

General

Catalog Number

HBL3000CEIV

Color

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

  • Channel Area - 3.7 (sq. in.)
  • Metal Section Length - 5 Ft.

Style

Single Channel

Type

UPC

783585215099

Dimensions

Length

5 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100