HUBBELL CANADA
Image of HBLALUC5 Metal Raceway, 5' Cover, HBLALU3800/HBLALU4800 Series

Metal Raceway, 5' Cover, HBLALU3800/HBLALU4800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALUC5

Metal Raceway, 5' Cover, HBLALU3800/HBLALU4800 Series

  • Satin anodized finish
  • Single and two channel aluminum raceways
  • Resists oxidation, corrosion and fading

General

Catalog Number

HBLALUC5

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU3800/HBLALU4800 Series

Material

Aluminum

Series

  • HBLALU3800
  • HBLALU4800

Specifications

  • Device Type - Cover
  • Material - Anodized Aluminum
  • Trak Item - Raceway

Style

Single Channel

Type

UPC

783585218854

Dimensions

Length

5 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

40