HUBBELL CANADA
Image of HBLALUC57 Metal Raceway, 5' Cover, HBLALU5000/HBLALU7620 Series

Metal Raceway, 5' Cover, HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALUC57

Metal Raceway, 5' Cover, HBLALU5000/HBLALU7620 Series

  • Available in single and dual channel cover designs
  • Single covers allow access to one service at a time
  • Dual channel cover fits over two channels for a seamless look

General

Catalog Number

HBLALUC57

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Cover
  • Material - Anodized Aluminum

Style

Single Channel

Type

UPC

783585110776

Dimensions

Length

5 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

40