HUBBELL CANADA
Image of HBL5753IVA Metal Raceway, Alarm Box, 2-Gang, Deep, HBL500/700/750 Series, Ivory

Metal Raceway, Alarm Box, 2-Gang, Deep, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5753IVA

Metal Racewayarm Box, Double, Deep, HBL500/700/750 Series

  • Alarm Box
  • 2-Gang
  • Deep
  • HBL500/700/750 Series

General

Catalog Number

HBL5753IVA

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

2-Gang

Style

Alarm

Type

Boxes

UPC

783585423722

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5