HUBBELL CANADA
Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, Toggle Opening, Anodized
Image of HBLALUN Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, Toggle Opening, Anodized

Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, Toggle Opening, Anodized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALUN

Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, Toggle Opening, Anodized

  • Open System data option available
  • Base mounted cover plates available for added strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALUN

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU3800/HBLALU4800 Series

Material

Aluminum

Series

  • HBLALU3800
  • HBLALU4800

Specifications

Material - Anodized Aluminum

Style

Switches

Type

Cover Plates

UPC

783585218939

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10