HUBBELL CANADA
Image of HBLALULPB Metal Raceway, Bezel Cutter, HBLALU3800/HBLALU4800 Series

Metal Raceway, Bezel Cutter, HBLALU3800/HBLALU4800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALULPB

Metal Raceway, Bezel Cutter, HBLALU3800/HBLALU4800 Series

  • Open System data option available
  • Base mounted cover plates available for added strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALULPB

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

Material - Anodized Aluminum

Style

Hubbell iSTATION

Type

UPC

783585218915

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10