HUBBELL CANADA
Image of HBL5744SWA Metal Raceway, Box, 1-Gang, Deep, HBL500/700/750 Series, White

Metal Raceway, Box, 1-Gang, Deep, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5744SWA

Metal Raceway, Box, 1-Gang, Deep, HBL500/700/750 Series, White

  • 1-Gang
  • Deep
  • HBL500/700/750 Series

Standard Product

General

Application

1-Gang Extra Deep Box

Catalog Number

HBL5744SWA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

1-Gang

Style

Deep

Sub Brand

Metal Raceway

Type

Boxes

UPC

783585423449

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed, CSA Certified

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1470