HUBBELL CANADA
Image of HBL24482IV Metal Raceway, Box, 2-Gang, HBL2400 Series, Ivory

Metal Raceway, Box, 2-Gang, HBL2400 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24482IV

Metal Raceway Box, Double, HBL2400 Series

  • Rounded corners eliminate sharp edges
  • One seam construction provides “clean” look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

General

Catalog Number

HBL24482IV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

2-Gang

Specifications

  • Style - 2-Gang
  • Type - Undivided

Style

Standard

Type

UPC

783585341705

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1240