HUBBELL CANADA
Image of HBL502B Metal Raceway, Bushing, HBL500 Series

Metal Raceway, Bushing, HBL500 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL502B

Metal Raceway Bushing, HBL500 Series

  • Protect wires from potential abrasion
  • Fits into end of HBL500, HBL700 or HBL750 Raceway

General

Catalog Number

HBL502B

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Zinc Plated Steel

Style

Bushing

Type

Miscellaneous Fittings

UPC

783585216683

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1000