HUBBELL CANADA
Image of HBL5745IVA Metal Raceway, Combo Box, 1-Gang, HBL500/700/750 Series, Ivory

Metal Raceway, Combo Box, 1-Gang, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5745IVA

Metal Raceway, Combo Box, 1-Gang, HBL500/700/750 Series, Ivory

  • Combo Box
  • 1-Gang
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5745IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

1-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Combination

Type

UPC

783585423463

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1170