HUBBELL CANADA
Image of HBL2401C Metal Raceway, Coupling, HBL2400 Series

Metal Raceway, Coupling, HBL2400 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2401C

Metal Raceway, Coupling, HBL2400 Series

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

General

Catalog Number

HBL2401C

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Type - Undivided

Style

Coupling

Type

UPC

783585341491

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50

Pallet Quantity

9450