HUBBELL CANADA
Image of HBL6751A Metal Raceway, Coupling, HBL6750 Series

Metal Raceway, Coupling, HBL6750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6751A

Metal Raceway Coupling, HBL6750 Series

  • For joining lengths of HBL6750 Raceway
  • Sold in pairs

General

Catalog Number

HBL6751A

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Style

Coupling

Type

Miscellaneous Fittings

UPC

783585218403

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20