HUBBELL CANADA
Image of HBLALU01 Metal Raceway, Coupling, HBLALU3800/HBLALU4800 Series

Metal Raceway, Coupling, HBLALU3800/HBLALU4800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU01

Metal Raceway, Coupling, HBLALU3800/HBLALU4800 Series

To join lengths of HBLALU3800 or HBLALU4800 base

General

Catalog Number

HBLALU01

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Material - Anodized Aluminum
  • Trak Fitting - Couplings
  • Trak Item - Fittings

Style

Coupling

Type

UPC

783585218601

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25

Pallet Quantity

5500