HUBBELL CANADA
Image of HBLALU5701 Metal Raceway, Coupling, HBLALU5000/HBLALU7620 Series

Metal Raceway, Coupling, HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU5701

Metal Raceway Coupling, HBLALU5000/HBLALU7620 Series

To join lengths of HBLALU5000 or HBLALU7620 base

General

Catalog Number

HBLALU5701

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Couplings
  • Material - Anodized Aluminum

Style

Coupling

Type

Miscellaneous Fittings

UPC

783585110790

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

5500