HUBBELL CANADA
Image of HBLALU7606 Metal Raceway, Cover Clip, HBLALU5000/HBLALU7620 Series

Metal Raceway, Cover Clip, HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU7606

Metal Raceway Cover Clip, HBLALU5000/HBLALU7620 Series

To cover seam where lengths of HBLALU7620 Raceway come together

General

Catalog Number

HBLALU7606

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Cover Clip
  • Material - Stainless Steel

Style

Clip

Type

Miscellaneous Fittings

UPC

783585111063

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25