HUBBELL CANADA
Image of HBL2400CIV Metal Raceway, Cover, HBL2400 Series, 5', Ivory

Metal Raceway, Cover, HBL2400 Series, 5', Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2400CIV

Metal Raceway, Cover, HBL2400 Series, 5', Ivory

  • Increased capacity, more than the HBL2000 Series Raceway
  • Divided base allows for dual services within one raceway profile

General

Catalog Number

HBL2400CIV

Color

Ivory

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Type - 5 Ft. Cover

Style

Single/Divided

Type

UPC

783585341453

Dimensions

Length

5 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50