HUBBELL CANADA
Image of HBL6750GY Metal Raceway, Device Bracket, HBL6750 Series, Gray

Metal Raceway, Device Bracket, HBL6750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6750GY

Metal Raceway Device Bracket, HBL6750 Series

Mounting bracket for mounting Hubbell KP Plates, iSTATION Modules and Bezels

General

Catalog Number

HBL6750GY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Type

Device Mounting Bracket

UPC

783585218359

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5