HUBBELL CANADA
Image of PJS126G Metal Raceway, Device Plates, 2-Gang, 1) Duplex, 1) Toggle, Gray Painted Steel
Discontinued

Metal Raceway, Device Plates, 2-Gang, 1) Duplex, 1) Toggle, Gray Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PJS126G

Metal Raceway, Device Plates, 2-Gang, 1) Duplex, 1) Toggle, Gray Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

PJS126G

Color

Gray

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Toggle, Decorator
  • Plate Type - 2-Gang

Style

1-Toggle, 1-Decorator

Type

Plates

UPC

883778115325

Dimensions

Size

Standard

Thickness

0.03

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10