HUBBELL CANADA
Image of HBL6750DAGY Metal Raceway, Divider, HBL6750 Series

Metal Raceway, Divider, HBL6750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6750DAGY

Metal Raceway Divider, HBL6750 Series

  • Divides HBL6750 Raceway into two or three channels
  • Packed 50 ft. (15.24m) per carton, 5 ft. (1.5m) lengths
  • HBL6751DAGY Divider Clips are required to hold divider in place

General

Catalog Number

HBL6750DAGY

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Style

Divider

Type

Miscellaneous Fittings

UPC

783585218335

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50