HUBBELL CANADA
Image of HBL24106DRK Metal Raceway, Duplex 106 Frame Adapter, HBL2400

Metal Raceway, Duplex 106 Frame Adapter, HBL2400

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24106DRK

Metal Raceway Duplex 106 Frame Adapter, HBL2400

  • Uses HBL 2400 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL24106DRK

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Style

Bracket and Frame

Type

Miscellaneous Fittings

UPC

783585341774

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5