HUBBELL CANADA
Image of HBLALU5010B2 Metal Raceway, Entrance Fitting, HBLALU5000 Series

Metal Raceway, Entrance Fitting, HBLALU5000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU5010B2

Metal Raceway Entrance Fitting, HBLALU5000 Series

For feeding raceway, has concentric ½ in. and ¾ in. trade size KOs

General

Catalog Number

HBLALU5010B2

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Entrance End Fitting
  • Material - Anodized Aluminum

Style

Entrance

Type

End Fittings

UPC

783585110844

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25