HUBBELL CANADA
Image of HBLALU7610B2 Metal Raceway, Entrance Fitting, HBLALU5000/HBLALU7620 Series

Metal Raceway, Entrance Fitting, HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU7610B2

Metal Raceway Entrance Fitting, HBLALU5000/HBLALU7620 Series

For feeding raceway, has concentric ½ in. and ¾ in. trade size KOs

General

Catalog Number

HBLALU7610B2

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Entrance End Fitting
  • Material - Anodized Aluminum

Style

Entrance

Type

End Fittings

UPC

783585111087

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25