HUBBELL CANADA
Metal Raceway, External Elbow, HBL500/700/750 Series, Ivory
Image of HBL718IVA Metal Raceway, External Elbow, HBL500/700/750 Series, Ivory

Metal Raceway, External Elbow, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL718IVA

Metal Raceway, External Elbow, HBL500/700/750 Series, Ivory

  • For right angle turns on same surface
  • Capacity for up to five Category 5e, three Category 6, or two Category 6A cables
  • Largest single channel low profile raceway available in its class
  • Ideal for datacom and oversized neutral applications
  • Additional color options available for architects and interior designers

General

Catalog Number

HBL718IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL700 Series

Material

Steel

Series

  • HBL700
  • HBL750

Style

External

Type

UPC

783585423968

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

2940