HUBBELL CANADA
Image of HBL718WA Metal Raceway, External Elbow, HBL500/700/750 Series, White

Metal Raceway, External Elbow, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL718WA

Metal Raceway, External Elbow, HBL500/700/750 Series, White

  • For right angle turns on same surface
  • Capacity for up to five Category 5e, three Category 6, or two Category 6A cables
  • Largest single channel low profile raceway available in its class
  • Ideal for datacom and oversized neutral applications
  • Additional color options available for architects and interior designers

General

Catalog Number

HBL718WA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Style

External

Type

Elbows

UPC

783585423975

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10