HUBBELL CANADA
Image of HBL511W Metal Raceway, Flat Elbow, HBL500 Series, White

Metal Raceway, Flat Elbow, HBL500 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL511W

Metal Raceway, Flat Elbow, HBL500 Series, White

For right angle turns on same surface

General

Catalog Number

HBL511W

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Style

Flat

Type

UPC

783585145235

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10