HUBBELL CANADA
Image of HBLALU5011 Metal Raceway, Flat Elbow, HBLALU5000 Series

Metal Raceway, Flat Elbow, HBLALU5000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU5011

Metal Raceway, Flat Elbow, HBLALU5000 Series

  • Available in both two and three channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

General

Catalog Number

HBLALU5011

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Flat Elbow
  • Material - Anodized Aluminum

Style

Flat

Type

UPC

783585110851

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25